KnowledgeSearch

ZP42873EM2

Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluor,1/2" (3) NPT outlets,2 plugged,Without guard,4 ft,T12HO RDC,Copper-free Al,Surface/ceiling mount,2-lamp,ZP1093MTK brackets,emergency battery back-up,1 lamp,277V max,120-277 Vac,48W

ZP42873EM2 - Monofilament

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn ZonePro ZP linear fluorescent light fixture
Catalog Number
ZP42873EM2
Product Length/Depth
51.5 in
Product Height
8.5 in
Product Width
11.3 in
Product Weight
63.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Zone 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3R
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Lamp length
4 ft
Number of lamps
2-lamp
Light type
T12HO RDC
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Mounting
Surface/ceiling
Entry size
1/2"
Entry type
(3) NPT outlets, two plugged
Wattage
48W
Material
Copper-free aluminum
Guard type
Without guard
Special features
ZP1093MTK brackets included, emergency battery back-up ballast, one lamp, 277V maximum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.