KnowledgeSearch

V2PCT208 277

Eaton Crouse-Hinds series V2PCT photocell, 4.81-3.61A, 50/60 Hz, Replacement photocell for D2S cover or EIH enclosure, Used with LMV, DMV, VMV series luminaires, 208-277 Vac

V2PCT208 277 - N-TB Stainless Steel or Sheet Steel Enclosures

常用规格

Product Name
Eaton Crouse-Hinds series V2PCT photocell
Catalog Number
V2PCT208 277
Product Length/Depth
1.69 in
Product Height
2.5 in
Product Width
1.94 in
Product Weight
0.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2

Product specifications

Type
Replacement photocell for D2S cover or EIH enclosure
Voltage rating
208-277 Vac
Frequency rating
50/60 Hz
Amperage Rating
4.81A-3.61A (Depending on Voltage)
Used with
LMV, DMV, VMV series luminaires
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.