KnowledgeSearch

PLLA2CS-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Glass lens, 4000 lumens, 132 lm/W, Copper-free alum, Ceiling/swivel mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W

PLLA2CS-UNV1-M2 - Champ Pro PLLA Industrial Linear LED Light Fixtures

常用规格

Product Name
Eaton Crouse-Hinds series Champ Pro PLLA linear LED light fixture
Catalog Number
PLLA2CS-UNV1-M2
Product Length/Depth
24 in
Product Height
6.57 in
Product Width
7.13 in
Product Weight
15.1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67

Product specifications

Lamp type
LED
Color temperature
Cool white
Lamp length
2 ft
Lumens
4000
Lumens per watt
132
Optical distribution
Wide
Mounting Method
Ceiling/swivel
Voltage rating
120-277 Vac, 127/250 Vdc
Frequency rating
50/60 Hz
Lens material
Glass
Entry size
3/4"
Finish
Natural aluminum
Material
Copper-free aluminum
Wattage
30W
Power factor
> 0.92
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.