Eaton HCM1A0703V2 inductor
HCM1A0703V2-2R2-R

HCM1A0703V2-2R2-R

Eaton HCM1A0703V2 inductor, 2.2 uH, 10.0 A, 2 PADS, SMT

HCM1A0703V2-2R2-R - sku page

常用规格

Product Name
Eaton HCM1A0703V2 inductor
Catalog Number
HCM1A0703V2-2R2-R
Product Length/Depth
7 mm
Product Height
2.8 mm
Product Width
6.6 mm
Product Weight
0.683 g
Compliances
RoHS Compliant

产品规格

Type
Inductor
Mounting
SMT
IRMS
7.0 A
ISAT
8.5 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
15.5 mΩ
Size
7.3x6.8x3.0 mm
Terminals
2 Pins
Series
HCM1A0703V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.