Eaton HCM1A0503V2 inductor
HCM1A0503V2-5R6-R

HCM1A0503V2-5R6-R

Eaton HCM1A0503V2 inductor, 5.6 uH,, 4.5 A, 2 PADS, SMT

HCM1A0503V2-5R6-R - sku page

常用规格

Product Name
Eaton HCM1A0503V2 inductor
Catalog Number
HCM1A0503V2-5R6-R
Product Length/Depth
5.4 mm
Product Height
2.8 mm
Product Width
5.2 mm
Product Weight
0.442 g
Compliances
RoHS Compliant

产品规格

Type
Inductor
Mounting
SMT
IRMS
3.6 A
ISAT
4.5 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
59.0 mΩ
Size
5.7x5.4x3.0 mm
Terminals
2 Pins
Series
HCM1A0503V2
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.