KnowledgeSearch

GUB319 1 20

Eaton Crouse-Hinds series GUB instrument housing, Top conduit opening, Feraloy iron alloy, 3/4", Empty housing, Used with GUB03 basic housing

GUB319 1 20 - GUB Explosionproof Instrument Enclosures

常用规格

Product Name
Eaton Crouse-Hinds series GUB instrument housing
Catalog Number
GUB319 1 20
Product Length/Depth
12.13 in
Product Height
10.75 in
Product Width
8.31 in
Product Weight
93 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
7
9
12

Product specifications

Type
Empty housing
Used with
GUB03 basic housing
Trade size
3/4"
Conduit opening position
Top
Material
Feraloy iron alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.