KnowledgeSearch

FMVA11LCY-UNV34-76-S903

Eaton Crouse-Hinds series Champ FMVA LED floodlight, Cool white, Dimmable driver, 3/4" entry, 320W equivalent, Polycarbonate lens, 11000 lumens, 144 lm/W, Die cast aluminum, Yoke mount, 347-480 Vac, 84W, 7x6 optics

FMVA11LCY-UNV34-76-S903 - Champ Pro PFMA LED Industrial Floodlights

常用规格

Product Name
Eaton Crouse-Hinds series Champ FMVA LED floodlight
Catalog Number
FMVA11LCY-UNV34-76-S903
Product Length/Depth
15.5 in
Product Height
12 in
Product Width
7 in
Product Weight
32.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IEC
IECEx/ATEX
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
11000
Lumens per watt
144
Color temperature
Cool white
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Optical distribution
7x6
Entry size
3/4"
Lens material
Polycarbonate
Wattage
84 W
Dimming
Dimmable driver
Equivalent luminaire
320W
Power factor
> 0.90
Material
Die cast aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.