KnowledgeSearch

F4W46266

Eaton BANDSEAL Filter Bag, NMO-150-P43R-R-E-503, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 150 µm, Nominal

F4W46266 - Bussmann 系列中高压冲出式熔断器

常用规格

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F4W46266
Product Length/Depth
230 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Welded polypropylene SENTINEL seal ring
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
150 µm
Operating temperature - max
190 °C
Flow rate - max
6 m³/h
Filter area
0.08 m²
Packaging
50 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.