KnowledgeSearch

F4B46561

Eaton BANDSEAL Filter Bag, NMO-200-P01R-R-403, Size 03: Dia 4 x 9" L (100 x 230 mm), Nylon, 200 µm, Nominal

F4B46561 - Bussmann 系列光伏熔断器

常用规格

Product Name
Eaton BANDSEAL Filter Bag
Catalog Number
F4B46561
Product Length/Depth
230 mm
Product Weight
0.03 kg
Certifications
ISO 9001
Kosher
Halal

产品规格

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Filter bag size
Size 03: Dia 4 x 9” L (100 x 230 mm)
Differential pressure - max
2.5 bar
Retention rating
200 µm
Operating temperature - max
190 °C
Flow rate - max
20 m³/h
Filter area
0.08 m²
Packaging
40 bags/box
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.