KnowledgeSearch

EYDX5 SA

Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain, Female, Copper-free aluminum, Vertical only, 1-1/2"

EYDX5 SA - EYDX Expanded Fill Explosionproof Conduit Sealing Fittings with Drain

常用规格

Product Name
Eaton Crouse-Hinds series EYDX expanded fill sealing fitting with drain
Catalog Number
EYDX5 SA
Product Length/Depth
3 in
Product Height
6.25 in
Product Width
3 in
Product Weight
2.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Gender
Female
Trade size
1-1/2"
Sealing position
Vertical only
Material
Copper-free aluminum
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.