KnowledgeSearch

EVLLA11LC1-UNV34

Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture, Cool white, 250W-320W HID equivalent, Stainless steel guard, Shatter-resistant glass lens, 11000 lumens, 104 lm/W, Copper-free aluminum, No mounting module, 347-480 Vac, 115W

EVLLA11LC1-UNV34 - Bussmann 系列低压圆柱型熔断器支持件

常用规格

Product Name
Eaton Crouse-Hinds series Hazard-Gard EVLLA LED light fixture
Catalog Number
EVLLA11LC1-UNV34
Product Length/Depth
15.9 in
Product Height
11.97 in
Product Width
15.9 in
Product Weight
53 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
11000
Lumens per watt
104
Color temperature
Cool white
Mounting Method
No mounting module
Equivalent luminaire
250W-320W HID
Guard type
Stainless steel
Voltage rating
347-480 Vac
Frequency rating
50/60 Hz
Material
Copper-free aluminum
Lens material
2 x 3/4" NPT metal thread, 1 x 3/4" Ex-d threaded plug
Wattage
115W
Dimming
Dimmable driver
Power factor
> 0.90
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.