KnowledgeSearch

EABT36 SA TB16

Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, T shape, Direct mounted terminal block, 6 terminal blocks, 1"

EABT36 SA TB16 - Condulet EAB and EAJ Explosionproof Conduit Outlet Boxes

常用规格

Product Name
Eaton Crouse-Hinds series Condulet EAB conduit outlet box with cover
Catalog Number
EABT36 SA TB16
Product Length/Depth
5.56 in
Product Height
4.66 in
Product Width
2.78 in
Product Weight
1.88 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
T
Trade size
1"
Cover opening diameter
3"
Material
Copper-free aluminum
Special features
Direct mounted terminal block, 6 terminal blocks
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.