KnowledgeSearch

CPMV7L-UNV34-S903

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.21A, Cool white, Dimmable driver, 3/4" entry, 150-175W equiv, 60 Hz, Polycarbonate lens, 7000 lumens, 115 lm/W, Die cast aluminum, Yoke mount, 7x6 distribution, 347-480 Vac, 59W

CPMV7L-UNV34-S903 - NCG, NCGB and NCGS Non-metallic Portable Cord Connectors

常用规格

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV7L-UNV34-S903
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class III
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
7000
Lumens per watt
115
Color temperature
Cool white
Optical distribution
7x6
Mounting Method
Yoke
Voltage rating
347-480 Vac
Frequency rating
60 Hz
Lens material
Polycarbonate
Wattage
59 W
Amperage Rating
0.21 A
Power factor
> 0.90
Dimming
Dimmable driver
Entry size
3/4"
Material
Die cast aluminum
Equivalent luminaire
150-175W
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.