KnowledgeSearch

CPMV3L-UNV1-S891

Eaton Crouse-Hinds series Champ CPMV LED wall pack, 0.09A, Cool white, Dimmable driver, 3/4" entry, 70W equiv, 50/60 Hz, Diffused glass lens, 3000 lumens, 111 lm/W, Die cast alum, Yoke mount, 7x6 distribution, 120-277 Vac, 125-250 Vdc, 30W

CPMV3L-UNV1-S891 - NCG, NCGB and NCGS Non-metallic Portable Cord Connectors

常用规格

Product Name
Eaton Crouse-Hinds series Champ CPMV LED wall pack light fixture
Catalog Number
CPMV3L-UNV1-S891
Product Length/Depth
9.16 in
Product Height
12.76 in
Product Width
12.6 in
Product Weight
14 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class III
Class II, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Lumens
3000
Lumens per watt
111
Color temperature
Cool white
Optical distribution
7x6
Mounting Method
Yoke
Voltage rating
120-277 Vac, 125-250 Vdc
Frequency rating
50/60 Hz
Lens material
Diffused glass
Wattage
30W
Amperage Rating
0.09 A
Power factor
> 0.90
Dimming
Dimmable driver
Entry size
3/4"
Material
Die cast aluminum
Equivalent luminaire
70W
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.