Eaton 9SX UPS
9SX6KINB

9SX6KINB

Eaton 9SX UPS without battery, 6000 VA, 5400 W, Input: Hardwired, Tower

9SX6KINB - sku page

常用规格

Product Name
Eaton 9SX UPS
Catalog Number
9SX6KINB
Product Length/Depth
542 mm
Product Height
575 mm
Product Width
244 mm
Product Weight
21.9 kg

产品规格

Topology
Online/Double-conversion
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
6000 VA
Wattage
5400 W
Package contents
9SX 6000VA UPS w/ no batteries, Quick Start Guide, (2) IEC C13-C14 jumpers 1.8m, serial cable, usb cable
Internal bypass
Yes
Input connection
Hardwired/fixed connection
Input frequency range
60 Hz: 50–70 Hz, 50 Hz: 40–60 Hz
Input power factor
>.99
Voltage
230V
Feed type
1
Battery management
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Extended battery capability
Yes
Expansion slots
Mini-Slot
User interface
5-Button Graphical User Interface
Potential free switch contact
Yes
Temperature range
0° to 40°C (32° to 104°F)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.