KnowledgeSearch

850RB DC

Eaton Crouse-Hinds series pull elbow, Rigid/IMC, Gender end 1: male, Gender end 2: female, Zinc die cast, 90°, 1/2", Gasketed-rigid to box (male to female)

850RB DC - EC Explosionproof Couplings

常用规格

Product Name
Eaton Crouse-Hinds series rigid/IMC pull elbow
Catalog Number
850RB DC
Product Weight
0.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Type
Gasketed-rigid to box (male to female)
Gender end 1
Male
Gender end 2
Female
Shape
90° angle
Trade size
1/2"
Material
Zinc die cast
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.