KnowledgeSearch

746AQ

Eaton Crouse-Hinds series Pauluhn 746D2 spot light, Quartz halogen lamp, Heat resistant glass lens, Copper-free aluminum, Surface mount, Medium optical distribution, 120 Vac, 500W

746AQ - SKU Page

常用规格

Product Name
Eaton Crouse-Hinds series Pauluhn 746D2 spot light
Catalog Number
746AQ
Product Length/Depth
14.63 in
Product Height
17 in
Product Width
10 in
Product Weight
22 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Wattage
500W
Lamp type
Quartz halogen
Optical distribution
Medium
Mounting Method
Surface
Voltage rating
120 Vac
Lens material
Heat resistant glass
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.