KnowledgeSearch

326159

Eaton BFD Breather Filter, BFD95.3VL.G.4.II.-, 3 VL, Nitrile

326159 - HDD

常用规格

Product Name
Eaton BFD Breather Filter
Catalog Number
326159
Product Length/Depth
168.43 mm
Product Height
216.67 mm
Product Width
97.79 mm
Product Weight
1.37 kg
Compliances
G Threads per ISO 228

产品规格

Connection type
G 3/4" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VL
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.