KnowledgeSearch

323604

Eaton BFD Breather Filter, BFD130.3VL.G.6.I.-, 3 VL, Microglass (VL), Nitrile

323604 - NBF

常用规格

Product Name
Eaton BFD Breather Filter
Catalog Number
323604
Product Length/Depth
129.8 mm
Product Height
356.62 mm
Product Width
129.8 mm
Product Weight
4.31 kg
Compliances
G Threads per ISO 228

产品规格

Connection type
G 1 1/4" threaded
Filter type
Breather filter
Application
Assures that no contamination reaches the tank through air exchange or water condensation in the reservoir
Specification
Standard
Code stamp
None
Filter fineness
3 VL
Filter media type
Microglass (VL)
Fluid group (DGRL 2014/68/EU)
2
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-10 °C
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.