KnowledgeSearch

309655

Eaton 01.E Lubrication Filter Elements, 01.E 1201.25VG.10.E.P, 25VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 1201

309655 - 01.E Lubrication

常用规格

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
309655
Product Length/Depth
503 mm
Product Weight
3.85 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Lubrication filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
1201
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.