KnowledgeSearch

305654

Eaton 01.E Lubrication Filter Elements, 01.E 2001.3VG.10.E.P, 3VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 2001

305654 - Condulet Mark 9 Conduit Outlet Bodies

常用规格

Product Name
Eaton 01.E Lubrication Filter Element
Catalog Number
305654
Product Length/Depth
500 mm
Product Weight
6.61 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
Lubrication filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
2001
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.