KnowledgeSearch

300821

Eaton Easy-Fit Exchange Filter Elements, 04.PI 3215.10VG.HR.E.O, 10VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 3215

300821 - Bussmann 系列光伏熔断器

常用规格

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300821
Product Length/Depth
144.5 mm
Product Weight
0.696 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

产品规格

Filter element type
In-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3215
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.