KnowledgeSearch

27021160

Eaton BECO CPS Filter Sheet, CP1KS, 40.0 µm, 600 x 615 mm

27021160 - BECO CPS

常用规格

Product Name
Eaton BECO CPS Filter Sheet
Catalog Number
27021160
Product Length/Depth
615 mm
Product Height
4.3 mm
Product Width
600 mm
Product Weight
0.23 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

产品规格

Bursting strength wet
> 150 kPa
Retention type
Nominal
Ash content
< 1%
Thickness
4.3 mm
Water throughput at delta P (100 kPa l/m²/min)
22620 m²
Depth filter sheet type
CP1KS
Retention rating
40.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.