Aerospace valves

Eaton designs high-performance valves for a variety of aircraft applications, including fuel, thermal management fluids and in pneumatic systems. By incorporating advanced technologies and materials, our valves optimize flow and minimize leakage while delivering superior levels of reliability, efficiency and weight-savings.
前往 2 position actuator
2 position actuator

2 position actuator

前往 4 position actuator
4 position actuator

4 position actuator

前往 Airframe ball valves
Airframe ball valves

Airframe ball valves

前往 Butterfly valve
Butterfly valve

Butterfly valve

前往 Check / non-return valves
Check / non-return valves

Check / non-return valves

前往 Fast opening valves
Fast opening valves

Fast opening valves

前往 Firewall shut-off valves
Firewall shut-off valves

Firewall shut-off valves

前往 Flame arrestors / check valve
Flame arrestors / check valve

Flame arrestors / check valve

前往 Flow control valves
Flow control valves

Flow control valves

前往 Gravity filler cap & adapter
Gravity filler cap & adapter

Gravity filler cap & adapter

前往 High and low level float control valve
High and low level float control valve

High and low level float control valve

前往 Hydraulic actuated valves
Hydraulic actuated valves

Hydraulic actuated valves

前往 Inward / outward vent valves
Inward / outward vent valves

Inward / outward vent valves

前往 Multi-functional control manifold assembly
Multi-functional control manifold assembly

Multi-functional control manifold assembly

前往 Pressure operated refuel / transfer valve
Pressure operated refuel / transfer valve

Pressure operated refuel / transfer valve

前往 Pressure relief valve
Pressure relief valve

Pressure relief valve

前往 Pressurized air isolation / regulation valve
Pressurized air isolation / regulation valve

Pressurized air isolation / regulation valve

前往 Solenoid valves
Solenoid valves

Solenoid valves

前往 Surge relief valve
Surge relief valve

Surge relief valve

前往 Variable position actuator
Variable position actuator

Variable position actuator

前往 Vent float valves
Vent float valves

Vent float valves

Compare Products ()
Highlight differences
Show only differences
Hide blank features