ServiceRanger4 Limited Time Upgrade Offer

ServiceRanger 4 Pro Plus

ServiceRanger 4 Pro Plus includes the Advantage Automated clutch calibration software which enables dealers, fleets and independent repair facilities to calibrate the clutch on non-Eaton and non-Eaton Cummins transmissions, including popular models such as Detroit™ DT12®, Volvo® I-Shift and Mack® mDRIVE™ automated transmissions, when installing a new Advantage Automated clutch from Eaton.

Buy two clutches, save 20% on your Pro Plus upgrade

Order 2 or more Advantage Automated clutches (at least (1) for K-4489CL for DT12 and at least (1) 104461-1 for Volvo/Mack), and receive a 20% off discount code for your SR4 Pro+ software upgrade. 

Claim your upgrade

To claim your offer, you must fill out the form below and email your receipts showing the purchase of qualifying clutches purchased after January 1, 2021. Discount code will be emailed to the email address entered into the form below. Discount code must be obtained BEFORE you upgrade to ServiceRanger 4 Pro Plus, and must be used at the time of your upgrade. Customers with more than one (1) SR4 license can qualify for one (1) additional offer per additional license, and must submit a new form and receipt(s) for clutches purchased for each additional offer claimed. 
Form is unavailable. Please try again later.