Performance that keeps you cool…EverCool

Eaton's family of EverCool mobile A/C hoses

Setting new standards for hose performance, flexibility and durability in the mobile A/C industry.

Customers today are demanding more from their vehicles. Every component and system have to work harder and last longer, delivering consistent results mile after mile. Couple that with evolving environmental standards and you have manufacturers wondering how to design vehicles that are both productive and environmentally sustainable.
Eaton’s complete portfolio, which now includes the new EC007 barrier hose, as well as the industry-leading GH001 veneer hose and FC800 large bore hose, now provides options for the full range of mobile A/C applications, including bus, truck, agricultural, military and construction vehicles. And all three hoses in the portfolio are qualified with multiple refrigerants, including R1234yf.

EverCool EC007 A/C hose goes beyond performance expectations.

Eaton's EverCool EC007 Type C barrier hose is the newest addition to our portfolio, intended for truck, agricultural and construction customers and is designed for improved fracture and kink resistance ultimately reducing hose damage that occurs when bending the hose in difficult or tight installations or through normal wear and tear. In addition, EC007 A/C hose has better permeation than any other Type C hose to minimize refrigeration loss, reducing environmental impact, downtime and cost associated with “topping off the system”.

EC007 key applications

Truck, A/C & Refrigeration
Agriculture
Construction

EverCool GH001 A/C hose. Superior performance and versatility for the most demanding applications.

With industry-leading features like near-zero permeation, a tighter bend radius and the widest temperature range in its class, Eaton’s EverCool GH001 mobile A/C hose is an SAE J2064 Type E veneer hose that’s setting an entirely new standard for performance. Plus, GH001 hose is qualified with several refrigerants and refrigerant oils including the emission-reducing R1234yf, helping you meet a variety of customer, industry and environmental requirements with a single, versatile hose.

E-Z Clip system for use with GH001 multi-refrigerant hose

Watch E-Z Clip Video

Benefits of Eaton’s E-Z Clip system:

  • No guess work
  • No power supply needed
  • No leaking crimps
  • Easy to use in confined areas
  • Reduces installation time by 50%
  • With an industry leading 3-year warranty, the Eaton E-Z Clip fitting is both easy to install and guaranteed to last.

E-Z Clip is as easy as 1-2-3

Eaton offers one of the simplest A/C hose assembly systems on the market today, the E-Z Clip system. Designed for use with Eaton’s multi-refrigerant GH001 hose, the E-Z Clip system for air conditioning hose assembly offers a flexible installation option without the need for a sizeable investment in crimp tooling. If you are servicing the heavy-duty truck, construction and agriculture market, the E-Z Clip system is a necessity. Eaton’s E-Z Clip hose and fitting connection exceeds SAE J2064 and has been vibration and impulse tested to perform in demanding applications.

GH001 key applications

Truck, A/C & Refrigeration
Bus
Construction

EverCool FC800 A/C hose

Best permeation performance of any large bore A/C hose on the market.

EverCool FC800 Type B large bore A/C hose is the right hose and connector system for metro, touring and other large bus air conditioning applications and has the lowest permeation of any large bore hose in the industry – as much as 10 times better.
The highly engineered design of FC800 significantly reduces the downtime and maintenance costs associated with “topping off the system” after the system has been idle during the cool-temperature months. With virtually 1/2 the bend radius of comparable large bore hoses, FC800 offers significantly greater flexibility and therefore withstands the high mechanical stress coming from the engine.

FC800 key applications

Trains
Bus
Military Vehicles

EverCool A/C hoses outperform competitive products in the areas that matter most to customers.

Learn more

Compare our EverCool A/C hose models

Type FC800 Type B EC007 Type C GH001 Type E
Construction Synthetic elastomeric tube with steel wire reinforcement. Cover is a heat resistant textile yarn impregnated with a synthetic elastomeric cement.  Thermoplastic barrier between elastomeric layers. Textile reinforcement. Outer cover heat and ozone resistant synthetic elastomer. Thermoplastic veneer lining inside diameter with elastomeric tube outer layer. Textile reinforcement. Outer cover heat and ozoneresistant synthetic elastomer.
Available sizes -12, -16, -20, -24 6, -8, -10, -12, -14 -4, -6, -8, -10, -12, -16
Hose fittings Factory crimp and field attachable Crimp fittings E-Z Clip system & factory crimp

Get in touch

Whether you'd like more information or are interested in ordering EverCool A/C hose products, Eaton professional representatives are ready to help.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy
Form is unavailable. Please try again later.