Winner PTFE hose

A new standard in PTFE hoses. 

Delivering performance when it matters most.

These 2 new Eaton Winner PTFE hoses compliment the Everflex family of products by providing performance that meets SAE 100R14 and are ideally suited for use in applications where high and low temperature, chemical resistance, low coefficient of friction, flexibility, and non-aging characteristics are required.

Benefits

  • Excellent temperature resistance
  • Broad range of chemical resistance
  • Withstands continuous flexing/vibration/impulsing
  • High flow rates, with low coefficient of friction

Compliance

  • SAE 100R14-A & B
  • SAE J517

Applications

  • Alternative fuels
  • Bus, truck and off highway
  • Chemical transfer
  • Electric cooling
  • Engine
  • Fire/rescue air
  •  Hot press
  •  Paint & paint spraying

Rely on Eaton’s PTFE hoses when other hoses can’t do the job!

  • Meets and exceeds SAE 100R14-A & B and SAE J517 specifications
  • Available in both non-conductive and conductive constructions
  • Meets SAE 100R14 temperature ratings: -54°C to +236°C continuous
  • Available with 304 stainless steel, outer braid, wire

Eaton Winner EN-TW

Reduced, smooth bore PTFE hose. Non-conductive (non-dissipating) PTFE hose

Eaton Winner EC-TW

Reduced, smooth bore PTFE hose. Conductive (static-dissipating) hose

The world’s toughest jobs require the best hoses and connectors. From factories to farms, our fluid conveyance solutions are making what matters work. Watch our new video to learn more.

Get in touch

Whether you'd like more information or are interested in ordering Winner PTFE hose products, Eaton professional representatives are ready to help.

By filling out and submitting the form below, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to help route and answer the questions asked in the form below. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy
Form is unavailable. Please try again later.