TVS delivers impressive quantities of boost at all rpms from idle to redline. No lag equals more fun on the water.
Features:
- Optimized for maximum reliability and durability for outboard marine applications
- Operational in a 100% vertical orientation
- Can be driven via accessory drive belt from engine crank shaft
Benefits:
- Instantaneous boost response
- Increased torque throughout engine speed range