SIHAFERM Nature is a selected wild yeast (non-saccharomyces, spontaneous yeast) for the application in grape must for alcohol fermentation. The purpose of SIHAFERM Nature yeast is to support the natural yeast flora particularly at the beginning of the alcoholic fermentation. The application of SIHAFERM Nature yeast supports the natural yeast flora of the grape musts and facilitates the interaction of various wild yeasts among each other. Consequently, the development of various aromas is enhanced and increased.
SIHAFERM Nature yeast is suitable for any type of spontaneous alcohol fermentation.
Application | Quantity required at 64 – 72 °F (18 – 22 °C) |
Grape must white/red | 1.7 lb/1,000 gal (20 g/hl) |