SIHA WhiteArome is a newly selected pure yeast with special flavour formation for grape varieties such as Riesling, Pinot Blanc, Pinot Gris, Gutedel and Muscat.
Application |
Quantity required lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
White grape must | 1.2 – 1.7 (15 – 20) |
1.7 – 2.5 (20 – 30) |
White grape mash | 1.7 – 2 (20 – 25) |
2 – 2.5 (25 – 30) |