SIHA CRYAROME yeast is a special yeast with excellent cold fermenting properties and high aroma yield. It tolerates temperatures up to at least 59 °F (15 °C) and ferments sufficiently at lower temperatures. It is suitable for the preparation of white or red wines. It produces particularly aromatic, fresh wines and enhances the elegance and complexity especially of sweet wines. It ferments quite slowly but completely even with difficult musts. Therefore, it is equally suitable for fermenting musts and mashes, for re-fermenting applications and for completing the fermentation of wines that have stopped fermenting.
Application |
Quantity required lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
Red grape must | 1.2 – 1.7 (15 – 20) |
1.7 – 2.5 (20 – 30) |
White grape must | 1.2 – 1.7 (15 – 20) |
1.7 – 2.5 (20 – 30) |
Apple must | 1.2 – 1.7 (15 – 20) |
1.7 – 2.5 (20 – 30) |
Fruit must | 1.2 – 1.7 (15 – 20) |
1.7 – 2.5 (20 – 30) |
Mashes | 1.7 – 2.0 (20 – 25) |
1.7 – 2.5 (20 – 30) |
Completing the fermentation of "stopped" wines | 2.5 – 5.0 (30 – 60) |