SIHAFERM Plus yeast nutrient is a compound preparation consisting of SIHA Active Yeast and a special yeast nutrient for the fermentation of fruit, grain and Jerusalem artichoke mash in distilleries. It guarantees rapid fermentation activation and reliable ongoing fermentation even under unfavorable conditions. When added immediately after mashing it suppresses the growth of undesirable yeasts and bacteria. This 'clean' fermentation prevents the negative odor effects from fermentation by-products that can be associated with distillation.
Application |
Quantity required lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
Apple mash | 0.13 – 0.2 (100 – 150) |
0.2 – 0.27 (150 – 200) |
Plum mash | 0.13 – 0.2 (100 – 150) |
0.2 – 0.27 (150 – 200) |
Williams mash | 0.13 – 0.2 (100 – 150) |
0.2 – 0.27 (150 – 200) |
Pear mash | 0.13 – 0.2 (100 – 150) |
0.2 – 0.27 (150 – 200) |
Cherry mash | 0.13 – 0.2 (100 – 150) |
0.2 – 0.27 (150 – 200) |
Jerusalem artichoke mash | 0.2 – 0.27 (150 – 200) |
|
Grain mash | 0.13 – 0.2 (100 – 150) |
0.2 – 0.27 (150 – 200) |
Distillery mash + above 80°°Oechsle |
0.2 – 0.24 (150 – 180) |
|
For ceased fermentation after temperature increase if required | 0.27 – 0.31 (200 – 230) |