SIHA SpeedFerm yeast nutrient is a special yeast nutrient mixture made from inactive yeasts, containing vitamins, minerals and amino acids. Optimum yeast nutrition with SIHA SpeedFerm yeast nutrient ensures a safe final degree of fermentation and a higher proportion of living cells up to the end of alcoholic fermentation.
Application of SIHA SpeedFerm Yeast Nutrient |
Quantity required lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
Before alcoholic fermentation | 1.7 – 2.5 (20 – 30) |
2.9 (35) |
For suspended fermentation | 2.5 – 3.3 (30 – 40) |
3.3 (40) |