规格
资源
支持
Features
Yeast nutrient for rosé winemaking
Composition
All types of rosé musts
Dosage
max. 3.3 lb/1,000 gal
(40 g/hl)
核心功能
productfamily.specification
Application
Max. dosage in lb/1,000 gal (g/hl) under
normal conditions
difficult conditions
Rosé wine fermentation
1.7 (20)
2.9 (35)
Stuck fermentation
2.5 - 3.3 (30 - 40)
3.3 (40)
productfamily.downloadlink
bdeDownloadDocument (
) bdeof 20
bdeClearSelection
×
bdeSendEmail
bdeInvalidEmail
bdeEmailNotSent
bdeEmailSent
下载
×
您已超过最大下载限制
X
Download
Close
SIHA PROFERM Rose
您确定吗?
您确定吗?
×
×