SIHA PROFERM Red yeast nutrient is a 100% organic nutrient preparation with specially treated yeast cell wall extracts. A high accumulation of polysaccharides and essential yeast nutrients such as amino acids is enabled and it helps to improve color stabilization, and to promote the formation of aroma in red wine production.
Application | Max. dosage in lb/1,000 gal (g/hl) |
SIHA PROFERM Red Yeast Nutrient added at the beginning of the mash fermentation | 3.3 (40) |