SIHA PROFERM Bio yeast nutrient is a 100% certified organic nutrient preparation made of yeast cell walls. SIHA PROFERM Bio yeast nutrient is enriched with minerals, vitamins, sterols and lipids to facilitate safe fermentation. Furthermore, SIHA PROFERM Bio can prevent stuck fermentation in musts with high sugar content.
Application of SIHA PROFERM Bio Yeast Nutrient |
Dosage quantity lb/1,000 gal (g/hl) under the following fermentation conditions normal |
difficult |
Safe, clean fermentation | 1.7 – 2.5 (20 – 30) |
2.5 (30) |
Prevention of delayed fermentation | 1.7 – 2.5 (20 – 30) |
2.5 (30) |
Musts with a high sugar content | 2.5 – 2.9 (30 – 35) |
3.3 (40) |