SIHA PROFERM Arom+ is a new type of yeast nutrient that consists of 100% yeast autolysate and is particularly rich in amino acids, vitamins and minerals. This perfectly balanced composition contains important cofactors that encourage the yeast to form higher alcohols and volatile fruit esters.
Application | Max. dosage in lb/1,000 gal (g/hl) under normal conditions |
SIHA PROFERM Arom+ Yeast Nutrient is stirred into an amount of water or juice equivalent to ten times its weight. It should be used in combination with SIHA PROFERM Fit (as tripeptides act as protection) | 3.3 (40) |