SIHA BACTIFERM bacteria nutrient is a special substance for supplying lactic acid bacteria with essential nutrients. It is a combination product made from yeast cell wall preparation without caseinate components. This specially formulated nutrient combination can achieve a significant improvement of bacteria activity in problem wines.
Application | Max. dosage in lb/1,000 gal (g/100 l), so that the standard pack is enough for 660 gal (2,500 l) |
SIHA BACTIFERM Yeast Nutrient is introduced into the wine either prior to the addition of bacteria, or it is added to already inoculated wine | 0.5 (10) |