汽车变速器

UltraShift PLUS PV transmission

Eaton's UltraShift® PLUS automated transmissions offer the performance and versatility of a manual transmission with the simplicity of automatic designs. They reduce wear and tear on the driveline, prevent drivetrain damage, and enhance vehicle performance and maneuverability.

Eaton's UltraShift PLUS PV transmission makes buses easier to drive by providing a simplified driver interface and unmatched low-speed control and stability even on the most extreme duty cycles. Eaton's UltraShift PLUS PV offers these performance benefits while offering significant value to end users, including reduced maintenance costs, simplified service requirements, and up to 19 percent fuel economy improvements vs. conventional automatics.

This transmission is currently only available in China.

Torque
1166 Nm
Weight
197 kg
Speeds
6 forward, 1 reverse
productfamily.specification

Models:

  • EO-11E406B-PVER
  • EO-11E406B-PVHR
  • EO-11E406B-PV

Specifications

Speeds 6 forward, 1 reverse
Torque capacitiy 1166 Nm
Weight 197 kg
Length 726 mm
Optional Electromagnetic retarder
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close