汽车变速器

Transmission subassemblies

Save labor costs and tooling expenses, and improve the efficiency of your transmission rebuilding operation, by using Fuller subassemblies.

Main shaft, counter shaft, shift bar housing, and rear case assemblies are available, fully assembled using genuine Fuller parts, to ensure they perform to exacting original equipment standards.

 

Content
100% genuine Eaton
Reduced inventory
Fewer individual loose parts
Peace of mind
Backed by Roadranger support

核心功能

  • Simplify and streamline operations for maximum throughput.
  • Provide your customers with faster turnaround.
  • Reduce inventory of individual loose parts.
  • All parts are genuine Fuller parts, so you can be sure you are providing the best quality for your customers.
  • Pre-assembled units are shipped in special protective packaging to prevent damage during shipping.
  • Subassemblies feature a full, one-year warranty from date of sale.
productfamily.specification

Mainshaft Subassemblies

Part Number Transmission Model
S-3055 FRO-14/15/16210C
S-3057 RTLO-15/16/17610B
S-3062 RTLO-16913A
S-3052 RTLO-20918B
S-3076 RTLO-22918B
S-3053 RTO-14/16908LL
S-3060 RTO-14/16915
S-3073 RTO-14613
S-3056 RTOC-18909A, RTLO-18913A
S-3051 RTX-14609B
S-3059 RTX-16709B
S-3058 RTX-16710B
S-3054 RTX-16710C

Countershaft Subassemblies

Part Number Transmission Model Location
S-3026 FRO-15210C, FRO-16210C    Upper
S-3027 FRO-15210C, FRO-16210C (Internal Cooler)  Lower
S-3028 FRO-15210C, FRO-16210C (Internal Pump)  Lower
S-3035 RTLO-11/12/13/14/15/16/17610B     Upper
S-3036 RTLO-11/12/13/14/15/16/17610B     Lower
S-3063 RTLO-16913A     Lower
S-3064 RTLO-16913A     Upper
S-3029 RTLO-18718B     Upper
S-3030 RTLO-18718B     Lower
S-3065 RTLO-18913A     Lower
S-3066 RTLO-18913A     Upper
S-3039 RTLO-20918B     Upper
S-3040 RTLO-20918B     Lower
S-3097 RTLO-22918B     Upper
S-3098 RTLO-22918B     Lower
S-3031 RTLOM-16913L-DM3, RTLO-16913E-AS2/DM3, RTLO-14/16/18918-AS2/3, RTLOC-18909A-T2, RTOC-18909A Upper
S-3032 RTLOM-16913L-DM3, RTLO-16913E-AS2/DM3, RTLO-14/16/18918-AS2/3, RTLOC-18909A-T2, RTOC-18909A Lower
S-3041 RTO-11/14/16908LL     Upper
S-3042 RTO-11/14/16908LL     Lower
S-3033 RTX-11/12/13/14609B     Upper
S-3034 RTX-11/12/13/14609B     Lower
S-3047 RTX-15715, RTO-14/16915    Upper
S-3048 RTX-15715, RTO-14/16915    Lower
S-3043 RTX-16709B     Upper
S-3044 RTX-16709B     Lower
S-3045 RTX-16710C     Upper
S-3046 RTX-16710C     Lower

Subassemblies

Reman New Transmission Model
S-2680R S-2680 FR-9,11,12,13,14,15210B                  
S-2693R S-2693 FR-9,11,12,13,14,15210B SERVICE ONLY THIS ASSEMBLY HAS THE EXTRA COMPRESSION SPRING OPTIONAL DESIGN       
S-2701R S-2701 FRF-210s INCLUDES RANGE CYLINDER ASSY              
S-2702R S-2702 FRF-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING       
S-2844R S-2844 FRO-210s INCLUDES RANGE CYLINDER ASSY              
S-2845R S-2845 FRO-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING       
S-2694R N/A FROF-14210C SERVICE ONLY THIS ASSEMBLY HAS THE EXTRA COMPRESSION SPRING OPTIONAL DESIGN       
S-2846R S-2846 FROF-210s INCLUDES RANGE CYLINDER ASSY              
S-2847R S-2847 FROF-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING       
S-2429R S-2429 RT- Series – 8609               
S-1531R S-1531 RT/RTOO//RTLC Series and RTLOF-618A - RTO-715/908LL Series – (except automated)         
S-1806R S-1806 RT-6610                  
S-1492R S-1492 RT-910/915                  
S-2612R S-2612 RTAO & RTLO AS/AC 43391 sp Models            
N/A S-2616 RTAO-12/14/16710B/C-AC/AS                  
S-2058R N/A RTL/RTLO-610A/B FOR USE W/STANDARD LEVER              
S-2074R S-2074 RTL/RTLO-610B FOR USE W/REMOTE CONTROL              
S-2485R S-2485 RTLF/RTLOF-610A/B FOR USE W/REMOTE CONTROL              
S-2486R S-2486 RTLF/RTLOF-610A/B FOR USE W/STANDARD LEVER              
S-2272R S-2272 RTLO 9 Series 1600 lb. ft and above FOR UNITS BUILT PRIOR TO THE FORCED LUBRICATION SYSTEM DESIGN 
S-2927R S-2927 RTLO AS/AS2 18 sp Models              
S-2271R S-2271 RTLOF 9 Series 1600 lb. ft and above FOR UNITS BUILT PRIOR TO THE FORCED LUBRICATION SYSTEM DESIGN 
S-2911R S-2911 RTLOF 9 Series 1600 lb. ft and above FOR UNITS BUILT WITH THE FORCED LUBRICATION SYSTEM DESIGN  
S-2905R S-2905 RTO AS2/DM2 10 Sp Models              
S-2207R S-2207 RTO-09MLL and ALL Series               
N/A S-3023 RTO-10/12910B-AS3/DM3                  
N/A S-3021 RTO-14/16/18910B-AS3/DM3 RTLO/M-16913E/L-DM3                 
S-2211R N/A RTO-7DLL and MLL Series               
S-2910R S-2910 RTOC & RTLO 9 Series 1600 lb. ft and above FOR UNITS BUILT WITH THE FORCED LUBRICATION SYSTEM DESIGN
S-1529R S-1529 RTOF/RTOOF & RTF/RTLCF Series and RTLOF-618A Series            
S-2208R S-2208 RTOF-09MLL and ALL Series               
S-2049R N/A RTOF-11607/11707/13707 FOR OIL COOLER/FRONT REV/NEUT PROV             
S-2212R N/A RTOF-7DLL and MLL Series               
S-1527R S-1527 RTX, RTLO Series and RTO-1X915 Series – Standard Housing (except 10 sp, automated and some 9 series)  
S-1528R S-1528 RTXF, RTOF-908LL, RTOCF, RTOXF & RTLOF Series – Forward Housing (except RTLOF 10 sp, automated and some 9 series)
S-2733R S-2733 T-8607, 11607A/B AND 14607A/B               
S-1849R N/A T-8607, 11607A/B AND 14607A/B FOR ROADSPEED GOVERNOR W/OIL TROUGH          
S-1974R N/A T-8607, 11607A/B and 14607A/B FOR SERVICE ONLY FOR ROADSPEED GOVERNOR W/OIL TROUGH       
S-2731R S-2731 TX-607B Series                 
N/A S-3115 FM (LAS) - ULTRASHIFT PLUS              
N/A S-3111 FO(M) - ULTRASHIFT PLUS               
S-2747R S-2747 FR/FRO XX210B’s                 
S-2749R S-2749 FR/FRO XX210C’s                 
N/A S-1937 RT/RTX-12710B                  
N/A S-1931 RT/RTX-13710B                  
N/A S-1818 RT/RTX-14710B                  
N/A S-2668 RTAO-12710B-AC/AS                  
N/A S-2672 RTAO-14/16710B-AC/AS                  
N/A S-2674 RTAO-14/16710C-AC/AS                  
S-2970R S-2970 RTLC/F-16609A                  
S-2972R S-2972 RTLC/F-16609E AFTER CONVERSION TO RTLO/F-16613B              
N/A S-2775 RTLO/F-12/13610B/T2                  
S-2942R N/A RTLO/F-13610B-T2                  
S-2781R S-2781 RTLO/F-14,15,16,17610B/T2                  
S-2769R N/A RTLO/F-14713A, RTLO/F-16713A                 
S-2754R S-2754 RTLO/F-14718B, RTLO/F-16718B                 
N/A S-2765 RTLO/F-14913A                  
S-2786R N/A RTLO/F-14918B/T2                  
N/A S-1893 RTLO/F-16618                  
S-2761R S-2761 RTLO/F-16913A                  
S-2983R N/A RTLO/F-16913A-T2                  
S-2932R N/A RTLO/F-16913A-T2, RTLOC/F-16909A-T2                 
N/A S-2937 RTLO/F-18610B, RTLO-18610B-T2                 
N/A S-2742 RTLO/F-18913A                  
S-2783R S-2783 RTLO/F-18918B/T2, RTLO/F-16918B/T2                 
N/A S-2887 RTLO/F-20913A                  
S-2763R S-2763 RTLO/F-20918B/T2                  
N/A S-2889 RTLO/F-22918B                  
S-2940R N/A RTLO-14/16/18918A-AS2                  
N/A S-1892 RTLO-14618                  
N/A S-2756 RTLO-18718B                  
S-2962R N/A RTLO-20918B-AS                  
S-2944R N/A RTLO-22918A-AS2                  
S-2712R S-2712 RTO/F-11908LL, RTO/F-16908LL, RTO/F-14908LL, RT/F-8908L               
N/A S-2834 RTO/RTOF-11909ALL, 14909ALL, 16909ALL RTO/RTOF-11909MLL,14909MLL               
N/A S-2704 RTO/RTOF-14/16915                  
N/A S-1554 RTO-11707LL AND RT/RTO-14715/15715 AND RTO-13707DLL              
N/A S-1778 RTO-12709H                  
N/A S-2924 RTO-14/16710B-AS2                  
N/A S-2926 RTO-14/16710C-AS2                  
N/A S-2954 RTO-14/16910C-AS2                  
S-2980R N/A RTOC/F-16909A, RTLOC/F-16909A-T2                 
N/A S-2956 RTO-XX910B-AS2, RT-14910B-AS2, RTO-16910B-DM2                
N/A S-1901 RTX/RTXF-16709 B AND H               
N/A S-1897 RTX-13709H                  
N/A S-1769 RTX-14709H                  
N/A S-2045 RTX/F-16710B                  
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close