汽车变速器

Fuller Advantage Series manual transmission

Eaton’s Fuller Advantage series 10-speed transmission is the most efficient heavy-duty manual transmission available. Available in direct-drive and overdrive models, it’s lighter, more efficient and has better ratio coverage than FR Series manuals. That’s why you’ll find it as standard position at several truck OEMs.

speeds
10
max torque
1,850 lb.-ft. (2.508 Nm)
MAX GCW
110,000 lbs. (49.895 kg)

核心功能

  • Precision Lubrication technology reduces oil-churning losses
  • Oil-level sight glass decreases preventative maintenance time
  • Aluminum components include range cylinder, rear plate, shift tower and shift bar housing
  • Low-, mid- and high-shift towers available
  • Standard 8- and 6-bolt PTO openings
  • Two-bolt output yoke/flange retainer improves seal life
  • Improved shift feel

    productfamily.specification
    productfamily.downloadlink
    bdeDownloadDocument () bdeof 20
    X
    Download Close