汽车变速器

Flex reman transmission

When faced with a truck down situation, you need immediate access to quality reman units. But you also need to keep inventory low and focus on turns to keep your shop profitable. The FLEX reman transmission increases your flexibility to do both.

Reduced inventory
1 FLEX part number covers a range of models
Great price
Lowest price genuine Eaton reman
Fast shipping
Same day/next day delivery

核心功能

  • Simplicity - more uptime with fewer part numbers to stock
  • Same day or next day shipment from our 16 logistics centers with no truck-down premium
  • Additional 1-year warranty when included in a Reman Bundle*

The Eaton Reman Bundle

Receive an enhanced 3-year total warranty on your transmission and clutch when you bundle a Standard or FLEX Reman transmission with an Advantage Series or EverTough clutch and Eaton-approved lubricant. Standard warranties apply on individual purchases of the transmission and clutch.

* Applies to applications in the U.S. and Canada only. Please refer to the Roadranger Warranty Guide (TCWY0900) for the latest warranty time and mileage offerings.

Shipping

Units will ship the same day when an order is received by 2:00 PM local time of the delivering  Eaton Logistics Center.

Comparison of Eaton remanufactured transmissions

Key Features Standard Reman FLEX Reman
Authorized Rebuilt
100 percent genuine Eaton components Yes Yes Yes
Rebuilt with the latest Eaton engineering updates Yes Yes Yes
100 percent dyno tested for performance Yes Yes Yes
2-year warranty on linehaul and vocational applications Yes Yes Yes
Clutch housing Shipped with complete clutch housing Shipped with new gasket only - recycle housing from existing unit or replace with new Shipped with complete clutch housing
Torque rating coverage Model-specific torque ratings Range of torque ratings cover multiple models - increase availability and decreasing dealer inventory complexity Varies by Rebuilder
Same day or next day availability Yes Yes Yes
Dealer stock 14-day dealer stock optional No No
Backed by Roadranger support Yes Yes Yes
productfamily.specification

FLEX Reman transmission part number cross reference

productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close