Eaton's CoSPEC Specifier Center is your one-stop, comprehensive resource for CAD, BIM, PDMS, and graphical design content. Select, view, and download design content in over 100 different formats.
For additional specifications as well as load information, view or download the Dura-Blok rooftop brochure.
The DBR series support features 14 ga. (1.9mm) base with galvanized channel 1” high (25.4mm) tall.
For load information, view or download the Dura-Blok rooftop support brochure. To increase load capacity, use distribution plate CLDP10, refer to brochure.
Dura-Blok supports offer a total solution for rooftop applications such as solar PV mounting systems.