SB13AL features rungs are joined with durable, strong connectors which allow rungs to be removed using standard tools, resulting in job-site flexibility and future expansion opportunities
Redi-Rail™ runway is a unique and flexible solution designed for data cabling applications. Instead of a welded rung, the Redi-Rail rung connection is made with hardware engineered for a strong connection, with rungs being removed using standard tools. In addition, the holes along the length of the side rail provide a convenient place to attach rungs and accessories without drilling, helping save time in the field.