SIHA Silicone Anti Foam Agent SE Concentrated prevents undesirable frothing in the still. It was specially developed for the high demands of distillation of yeast-, potato, grain-, and all fruit mash. A direct dose of SIHA Concentrated Silicone Anti Foam Agent SE prevents undesirable creation of foam in the fermentation barrel. This product can be applied in cases of indirect food contact and meets several specifications of FDA CFR 21 and BFR silicone.
Application | Quantity lb/1,000 gal (g/hl) |
Average requirement | 0.17-0.33 (2-4) |
For extremely foamy fruit mash | Required quantity should be increased by approx. 50 % |