SIHA PhenoEx stabilizer is a Polyvinylpolypyrrolidon (PVPP) used in beverage treatment for the adsorption of chemical bonds of phenols.
By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.
Application | Dosage in lb/1,000 gal (g/hl) |
Must | 0.42 – 1.67 (5 – 20) |
White wine | 1.67 – 6.68* (20 – 80*) |
Red wine | 0.42 – 1.67 (5 – 20) |
Beer | 1.67 – 3.34 (20 – 40) |
* The max. amount in wine is restricted by law to 6.68 lb/1,000 gal (80 g/hl). |