SIHA Combi Acid Granulated acidifier is a combination of different acids and is used to adjust the pH value in fruit mash. The result is pure toned distillate even from mash with an extremely low acid content. It suppresses the proliferation of undesirable microorganisms such as ethanoic, lactic, and butyric acid bacteria.
By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.
Application | Quantity of SIHA Combi Acid Granulated acidifier oz (g) |
Fruit Mash | 5.29 – 10.58 (150-300) are added per 26.42 gal (100 l) fruit mash For fruit with an extremely low acid content these quantities should be increased accordingly. |