Citric Acid Monohydrate stabilizer is a fruit acid found in nature. It has been specially selected for application in the beverages industry to stabilize wine as well as improve acid balance.
By using stabilization products, the beverages are microbiologically and chemically/physically stabilized and their shelf life is increased.
Application | Max. permitted quantity in finished beverage lb/1,000 gal (100 g/hl) |
Wine or basic champagne wine | 8.35 (100) Citric Acid Monohydrate stabilizer should be applied to wine or basic champagne wine only after experiment and tasting to laboratory standards. It is furthermore important to determine the citric acid content already present in the wine, to avoid exceeding the maximum permitted quantity in the finished beverage of 8.35 lb/1,000 gal (100 g/hl) citric acid (in Germany). The addition of citric acid takes place only to the beverage when ready for bottling. |
Fruit beverages | The same applies to the application in the fruit beverages sector, where addition should take place only after composition of the recipe. |