Material thicknesses from 0.001” thru .187”
Process features bed size up to 120"
30 Ton thru 400 Ton Capabilities
Can support wire from:
- Multiple Global OEM usage
- Market Leader with D3 OEM’s
- Loose Piece or On-Reel available
- Mechanical Crimps, Weld Crimps, Tox Pads, & Ultra-Sonic Welds
- Copper & Aluminum options, with various Plating options
- Captured Nuts / Studs, Free Spinning
- Two-Shot / Over-molded Design
|
Seven patents are pending in USA and internationally |