Performance
High efficacies of up to 122 Llm/cW which exceeds the requirements of UK Building Regulations: Part L and Section 6 (Scotland)
Versatile
Three preset lumen output options per length – total design freedom
Choice
Close colour tolerance: MacAdam 3 SDCM
Leat, Recessed

Aesthetically pleasing

The Leat is also available in an Opaline acrylic diffuser providing an evenly lit appearance across the whole face. Emergency operation is integral to 1 metre variants as an option, making for a seamless visual integration.
productfamily.specification
productfamily.downloadlink
bdeDownloadDocument () bdeof 20
X
Download Close